Loading

Relays & Timers

We offer a broad range of relays and timers worldwide. They are designed, manufactured and tested to meet the most demanding worldwide standards and ratings.
Relays & Timers
  • General Purpose Relays
  • General Purpose Timing Relays
  • IEC Industrial Relays
  • NEMA Industrial Relays
  • NEMA Industrial Timing Relays
  • Solid-state Relays
General Purpose Relays

General Purpose Relays offer reliable design, quick replacements and panel space-saving solutions for common relay control applications.

Main Image
Tube Base Relays

Bulletin 700-HA Tube Base Relays are general purpose relays ideally suited for applications with machine tool, pulp and paper, and transportation OEMs.

View All »
Main Image
Square Base Relays

Bulletin 700-HB Square Base Relays are designed for HVAC, elevator, and automotive industry applications. Two types of sockets are available; the IEC closed terminal version and the NEMA open terminal version.

View All »
Main Image
Miniature "Ice Cube" Relays

Bulletin 700-HC Miniature Square Base Relays are 4-pole plug-in relays for your low-energy switching applications.

View All »
Main Image
Flange Mount Square Base Relays

Bulletin 700-HD Flange Mount Square Base Relays feature blade-style quick connect terminals.

View All »
Main Image
Miniature Square Base Relays

Bulletin 700-HF Miniature Square Base Relays are ideal for automotive applications.

View All »
Main Image
Power Relays

Bulletin 700-HG Power Relays are suitable for switching DC loads. Our relays are available with an optional magnetic blowout for arc suppression, enabling switching of even higher current DC circuits.

View All »
Main Image
Flange Mount Power Relays

Bulletin 700-HHF Flange-Mounted Power Relays are small-sized general purpose relays that switch large loads.

View All »
Main Image
Magnetic Latching Relays

Bulletin 700-HJ Magnetic Latching Relays control lighting loads or continuous duty applications to save energy.

View All »
Main Image
Slim Line Relays

Bulletin 700-HK Slim Line General Purpose Relays are ideal for a variety of high-density isolation and interposing applications.

View All »
Main Image
Terminal Block Relays

Bulletin 700-HL Terminal Block Relays work in a variety of high-density isolation and interposing applications. The thin per-pole interface (6.2 mm wide) and quick connections help reduce installation costs. Optional leakage current suppression circuit design addresses nuisance coil turn-on or contact non-drop-out concerns for TRIAC controller outputs. The spring-clamp terminal base option is ideal for applications that are subject to vibration.

 

View All »
Main Image
PCB Pin Style Relays

Bulletin 700-HP Relays are general purpose relays with plug-in PIN-style printed circuit board (PCB) terminals.

View All »
Main Image
PCB Pin Style Safety Relays

Bulletin 700-HPS PCB Pin Style Safety Control Relays feature mechanically linked contacts that are required for safety circuits as per EN 50205 (Type B).

View All »
Main Image
Alternating Relays

Bulletin 700-HTA Alternating Relays serve as interposing relays between your controller and field devices. The alternating feature lets you select the primary or secondary load or to alternate between the two. You can use these relays in applications with pumps, compressors, air conditioning, and refrigeration units.

View All »
General Purpose Timing Relays

Our General Purpose Electronic Timers and Counters help increase your flexibility, and reduce maintenance and power costs.

 

Main Image
Economy Timing Relays

Bulletin 700-FE Economy Timing Relays are a very narrow 17.5 mm wide. They have a timing range of 0.05 seconds to 10.0 hours. The Multi-Function version helps reduce your spare parts inventory and standardize your design.

View All »
Main Image
High-Performance Timing Relays

Bulletin 700-FS DIN Rail High Performance Timing Relays have a 22.5 mm space-saving design and a timing range of 0.05 seconds to 60.0 hours. The multi-function timing helps you reduce stock and standardize your design.

View All »
Main Image
Terminal Block Timing Relays

Bulletin 700-HLF Terminal Block Timing Relays are relay- and socket-assembled modules for high-density applications.

View All »
Main Image
Miniature Timing Relays

Bulletin 700-HNC Miniature Timing Relays are some of the smallest timing relays available. They require only 26 mm (1.02 in.) on a DIN Rail, with a socket.

View All »
Main Image
Ultra-Slim Timing Relay, Bulletin 700-HNK

Bulletin 700-HNK Ultra-Slim Timing Relays are some of the smallest plug-in relays on the market. They require only 15.6 mm (5/8 in.) DIN Rail space in a socket.

View All »
Main Image
Dial Timing Relays

Bulletin 700-HR Dial Timing Relays are plug-in socket-mounted timing relays. They are easy to set, and can be panel- or DIN rail-mounted.

View All »
Main Image
Tube Base Timing Relays

Bulletin 700-HT Tube Base Timing Relays, for general purpose applications, mount on tube-type bases.

View All »
Main Image
Repeat Cycle Timing Relay, Bulletin 700-HV

The 700-HV Repeat Cycle Timing Relays provide cycled on-off switching when a signal is applied. The on and off intervals are independently adjustable.

View All »
Main Image
Multifunction Digital Timing Relays

Bulletin 700-HX Multifunction Digital Timing Relays use a highly visible negative transmissive status indicator display to increase readability. These relays offer two additional modes for application flexibility.

View All »
IEC Industrial Relays

We offer a wide-range of IEC Industrial Relays designed for heavier-duty applications, large loads and long life to meet your general industrial control needs. Safety IEC control relays are also available

Main Image
IEC Control Relays

Bulletin 700-CF IEC Control Relays provide features required for demanding industrial applications—mechanically linked contacts, timing options, long contact life—in an IEC design.

View All »
700-EF Control Relays

Bulletin 700-EF IEC Control Relays offer universal wide range coils enables four coils to cover control voltages from 24V…500V, 50-60 Hz, DC, making selection easier. These coils also offer low power consumption, saving energy.

View All »
Main Image
IEC Control Relays

Bulletin 700-K IEC Control Relays are compact sized industrial relays capable of switching low-energy signals.

View All »
Main Image
IEC Safety Control Relays

Bulletin 700S-CF Safety Control Relays provide mechanically or mirror contact performance, which are required in feedback circuits for safety applications. Bifurcated contacts are ideal for low energy feedback safety circuits where high contact reliability is required.

View All »
NEMA Industrial Relays

We offer a wide-range of NEMA Industrial Relays designed for heavier-duty applications, large loads and long life to meet your industrial control application needs.

Main Image
NEMA Heavy-Duty Relays

Bulletin 700-P, 700-PH and 700-PK Heavy Duty Relays have four types of contact cartridges to meet your specific switching requirements. Time delay, latching attachments, overlapping, and logic reed contacts can be combined into one relay to yield a custom-tailored application solution.

View All »
Main Image
NEMA Heavy-Duty Safety Control Relays

Bulletin 700S-P and 700S-PK Safety Control Relays are designed to meet worldwide safety standards. These relays have mechanically linked contacts and tamper-resistant covers.

View All »
Main Image
NEMA Sealed Switch Relays

Our Bulletin 700-R Sealed Switch Relays work in extremely harsh, dirty environments and hazardous locations. The tungsten-tipped, hermetically sealed contacts provide high-reliability switching of low voltage circuits. The 700-R has an extremely long life because there is no moving armature used to change contact state. 

View All »
Main Image
NEMA Industrial Relays

Bulletin 700-N Industrial Relays are a low profile, high reliability switching solution. These electrically held relays have manual override capability with easy-to-identify status indication on the highly visible red bar.

View All »
NEMA Industrial Timing Relays

Our Industrial Timing Relays are designed to NEMA standards. These relays are available in both solid-state and pneumatic timing versions.

Main Image
NEMA Solid-state Timing Relays

Bulletin 700-PS Solid-state Timing Relays are accurate solid-state timers that can be mounted on 4-pole Bulletin 700-P, -PK, -R, or -RM relays and on 2-pole Bulletin 700-PH relays. Using an adapter plate, you can also mount it for standalone use.

View All »
Main Image
Solid-state Fixed Timing Relays

Bulletin 700-RTC Solid-state Timing Relays are fixed timing relays designed for applications requiring a specific time delay in which inadvertent timing changes must be avoided. They offer the reliability of a fixed solid-state design with comparable contact isolation to an electromechanical relay.

View All »
Solid-state Relays

Our Solid-state Relays provide the advantages inherent in solid-state designs—no moving parts or contacts that can wear out—with compatibility to industrial controllers such as PLCs and temperature controllers.

Main Image
Tube Base Solid-State Relays

Bulletin 700-SA Tube base Solid-state Relays are rated to 5 A load output current.

View All »
Main Image
Ice Cube Solid-State Relays

Bulletin 700-SC Ice Cube Solid-state Relays are miniature, socketed relays rated to 3 A load output current.

View All »
Main Image
Square Base Solid-State Relays

Bulletin 700-SF Square Base Relays are 3A rated solid-state relays compatible with HN116 sockets.

View All »
Main Image
Hockey Puck Solid-State Relays

Bulletin 700-SH Hockey Puck Solid-state Relays can handle up to a 40 A continuous resistive load with heat sink in a hockey-puck shaped package.

View All »
Main Image
Slim Line Solid-State Relays

Bulletin 700-SK Slim Line Relays are solid-state relays compatible with HN121 or HN122 sockets and up to 2 A current ratings.

View All »
  • 技術問題
  • 與技術支援交談
  • 電話支援
  • 連絡銷售辦公室
  1. Chevron LeftChevron Left 首頁 Chevron RightChevron Right
  2. Chevron LeftChevron Left 產品 Chevron RightChevron Right
  3. Chevron LeftChevron Left 硬體 Chevron RightChevron Right
  4. Chevron LeftChevron Left Relays and Timers Chevron RightChevron Right