Loading

Condition Monitoring

Condition monitoring products help you keep your plant floor running productively by detecting potential equipment failures. We offer real-time protection modules, sensors, portable instruments, and surveillance software. Our XM® Series of intelligent I/O modules performs real-time processing of critical parameters used in assessing the current health and predicting the future health of industrial machinery. Apply our XM modules in standalone systems or with existing automation and control systems.
Condition Monitoring
  • Integrated Machine Condition Monitoring System
  • Condition Monitoring Software
  • Protection Modules
  • Portable Data Collectors
  • Condition Monitoring Sensors

Our Dynamix™ 1444 Integrated Condition Monitoring system integrates machine protection with your standard control system. With our Studio 5000™ Designer software you can configure your system in a single design environment. EtherNet/IP provides a single network infrastructure and, with dual Ethernet ports, it supports both linear and Device Level Ring topologies, which provides a single control architecture to protect rotating and reciprocating machinery.

1444 Dynamix

Our Bulletin 9309 Emonitor® Condition Monitoring Software works with our monitors and portable data collectors to help establish and execute a condition-based predictive maintenance program.

9309 Emonitor Software
Protection Modules

Our Protection Modules warn operators, and may directly shut down machines, when they detect severe conditions that could result in substantial damage or catastrophic failure.

Main Image
Standard Dynamic Measurement Module

Our Bulletin 1440 XM® 124 Standard Dynamic Measurement Modules monitor shaft, casing, or pedestal vibration in rotating equipment.

View All »
Main Image
Dynamic Measurement Modules for ControlNet Networks

Our Bulletin 1440 XM® Dynamic Measurement Modules for ControlNet™ networks monitor vibration, pressure, and strain on rotating equipment. These modules are designed to integrate with ControlLogix® controllers connected through a 1440 ControlNet™ adapter.

View All »
Main Image
Dual Speed Modules

Our Bulletin 1440 XM® 220 Dual Speed Modules accept inputs from standard tachometers. These modules operate in dual-channel, single redundant channel, or reverse rotation mode to control how sensors calculate the speed, acceleration, and peak measurements. They can operate stand-alone or on DeviceNet™ networks to provide real-time data and status information to other XM modules, programmable controllers, distributed control systems, and condition monitoring systems.

View All »
Main Image
Relay Modules

Our Bulletin 1440 XM® 441 and 442 Relay Modules provide relay solutions when additional relays, more than the single onboard relays of our measurement modules, are required.

View All »

Our Bulletin 1441 Dynamix™ 2500 portable data collectors can measure, process, display, and store a variety of analysis functions. They can support your predictive maintenance efforts and provide key machinery vibration diagnostics.

1441 Dynamix 2500
Condition Monitoring Sensors

Our Condition Monitoring Sensors support vibration and position measurements for most applications in extreme temperatures environments and hazardous locations.

Main Image
Eddy Current Probe Systems

Our Bulletin 1442 Eddy Current Probe Systems include a linear range of 0.25...29 mm (9.8...1142 mils). They are suited for shaft vibration, phase/speed reference, and rotor/thrust position measurements.

View All »
Main Image
Accelerometers

Our Bulletin 1443 Series Accelerometer sensors are used to measure vibration on industrial machinery.

View All »
  • 技術問題
  • 與技術支援交談
  • 電話支援
  • 連絡銷售辦公室
  1. Chevron LeftChevron Left 首頁 Chevron RightChevron Right
  2. Chevron LeftChevron Left 產品 Chevron RightChevron Right
  3. Chevron LeftChevron Left 硬體 Chevron RightChevron Right
  4. Chevron LeftChevron Left Condition Monitoring Chevron RightChevron Right